(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· A special reinforced structure is used for the swivel part and can withstand strong shocks and loads for long periods of time.
· The swivel part is equipped with a thrust bearing and tapered roller bearing.
· A polymer cast nylon material with abrasion resistance and high elasticity is used for the wheel.
· A sealed type radial ball bearing is used for the wheel.
· Provides quiet and smooth rotation without the need for grease to be added.
· The stopper is located at the front in the forward direction of the caster.
· The swivel and fixed models have the same mounting pitch
Part Number |
---|
LS-GSPO-150K-35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,127.18 | SSK CASTER | 1 Piece(s) | 21 Day(s) | 205 | No | 2450 | Round hole | 140 | 105 | 175 | 140 | 150 | 65 |
Loading...
Caster Type | Plate Type Universal / With buffer | Properties | Quiet | Load Range(daN) | 750.01~ |
---|---|---|---|---|---|
Wheel Material | Cast Nylon | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | Fitting Material | Steel |
Rim Width(mm) | 55 | Application | OA equipment, information and communication equipment | Load Category | Ultra Heavy Load |
Metal Fitting Color (Finish) | Chromate Plating | Specifications | The wheels on earth | Detailed Wheel Specifications | High Elasticity |
Wheel color | White | Floor Protection | No Floor Protection | Bearing | Radial ball bearings |
Please check the type/dimensions/specifications of the part LS-GSPO-150K-35 in the Ultra-Heavy Load Caster LS (Blickle) series.
Part Number |
---|
LS-GSPO-125K |
LS-GSPO-125K-ST |
LS-GSPO-200K-35-ST |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,447.63 | 1 Piece(s) | 13 Day(s) | 170 | No | 1715 | Slotted Holes | 105 | 75(80) | 140 | 110 | 125 | 50 | ||
฿ 15,041.40 | 1 Piece(s) | 3 Day(s) | 170 | [With Rotation Stopper] With freely stopper | 1715 | Slotted Holes | 105 | 75(80) | 140 | 110 | 125 | 50 | ||
฿ 25,927.41 | 1 Piece(s) | 13 Day(s) | 255 | [With Rotation Stopper] With freely stopper | 2940 | Round hole | 140 | 105 | 175 | 140 | 200 | 65 |
How can we improve?
How can we improve?