(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nonflammable. Superior body strength and impact resistance. The tube grip comes with a rotating mechanism. All sealing material is water-resistant NBR; no need for sealing tape. The R (PT) thread and resin connection rotate.
Part Number |
---|
WS-06 |
WS-08 |
WS-10 |
WS-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter φd (mm) |
---|---|---|---|---|---|---|
฿ 72.34 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 5 Day(s) | 6 | ||
฿ 66.11 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 11 Day(s) | 8 | ||
฿ 67.10 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 11 Day(s) | 10 | ||
฿ 83.06 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 11 Day(s) | 12 |
Loading...
Types | One-Touch Coupling Related Parts | Fitting Type | Other shapes | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | Flame Retardant Resin PBT Ul94 V-0 Compliant | Application | Standard/Mini | Terminal Screw Material | No Thread Part |
V-Sealing Material | Water-resistant NBR | Other Shapes | Stop Plug | Operating Temperature Range(°C) | 0::+60 |
How can we improve?
How can we improve?