1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Union (Made of Plastic)

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Union (Made of Plastic)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 141.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Incombustible. Superior body strength and impact resistance. The tube grip comes with a rotating mechanism. All the sealing material is water resistant NBR. No need for sealing tape. The R (PT) thread part and resin connection part rotate.

[Features]
· All the resin parts conform to UL94V-0 flame retardancy rating.
· The burst strength of the R (PT) resin press fit part is stronger than that of conventional parts.
· The impact resistance has improved tremendously thanks to a newly-designed tube grip.
· The tube grip rotates smoothly in the fitting, preventing the tube from breaking due to the rotation of the tube.
▪ The O-ring and V-seal use water-resistant NBR.
▪ The R (PT) screw part is already sealed, so no sealing tape is required.
▪ The elbow/tee R (P) screw parts and resin parts can be rotated. After setting, the piping direction can be set freely and the screw part can be tightened, even if the resin part is fixed in place.

Part Number
WU-06P
WU-08P
WU-10P
WU-12P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)

฿ 141.70

JUN AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 9 Day(s) 6

฿ 161.36

JUN AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 9 Day(s) 8

฿ 174.74

JUN AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 9 Day(s) 10

฿ 186.20

JUN AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 11 Day(s) 12

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Water / Air
Body Material Flame Retardant Resin PBT Ul94 V-0 Compliant Application Standard/Mini Terminal Screw Material No Thread Part
V-Sealing Material Water-resistant NBR Union, Equal Dia. Union Operating Temperature Range(°C) 0::+60