1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Long

JUN AIR PIPING ONE-TOUCHJOINT

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Long
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 316.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Nonflammable. Superior body strength and impact resistance. The Tube Grip comes with a rotating mechanism. All the sealing material is water-resistant NBR. No need for sealing tape. The R (PT) thread part and resin connection part rotate.

[Features]
· All the plastic portion conforms to UL94V-0 flame-retardant rating.
· The burst strength of the R (PT) resin press fit part is 30% stronger than that of conventional parts.
· Shock resistance has improved tremendously thanks to a new mechanism for the tube grip.
· The tube grip rotates smoothly in the fitting and prevents the tube breaking due to rotation of the tube.
▪ Water-resistant O-ring and V-seal use NBR.
▪ R (PT) screw part is already sealed, hence no sealing tape is required.
▪ The combination of the R (P) screw part of the elbow tee and resin part can be rotated; after setting, the tube-piping direction can be freely adjusted and the screw part can be tightened even if the resin part is fixed.

Part Number
WLL-08-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 316.26

JUN AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Connection Applicable Fluid Water / Air
Body Material Flame Retardant Resin PBT Ul94 V-0 Compliant Application Standard/Mini Terminal Screw Material Brass
V-Sealing Material Water-resistant NBR Screw Mounting, Direction Elbow Elbows Long Elbows
Operating Temperature Range(°C) 0::+60 Applicable Tube O.D.1(φ) 8 Terminal Screw T (inches)(inch) 3/8

Please check the type/dimensions/specifications of the part WLL-08-03 in the Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Long series.