(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Electroless nickel plating is applied to metal parts as standard.
· The nickel plating in all brass parts of M series nipples and plastic bodies are standardized.
· Color seal for seal identification.
· Each of the different types of R (PT) screws are coated with a different colored seal so they can be identified at a glance (PAT.NO.1820889).
· You can position the body in accordance with the removal direction of the tube.
・R (PT) screw parts of elbow/Tee and the resin joint part rotate allowing for free positioning according to the retrieval direction of the tube after the fitting has been mounted. Moreover, the screw can be tightened while the resin part is fixed.
▪ The tube grip comes with a rotating mechanism.
▪ The tube grip rotates smoothly in the fitting thus preventing the turning of the tube.
Part Number |
---|
PRM-6-4-PM |
PRM-8-4-PM |
PRM-8-6-PM |
PRM-10-6-PM |
PRM-10-8-PM |
PRM-12-8-PM |
PRM-12-10-PM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Outer Diameter φd (mm) |
---|---|---|---|---|---|---|---|
฿ 115.54 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 11 Day(s) | 4 | 6 | ||
฿ 118.87 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 11 Day(s) | 4 | 8 | ||
฿ 118.72 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 11 Day(s) | 6 | 8 | ||
฿ 123.87 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 11 Day(s) | 6 | 10 | ||
฿ 127.05 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 11 Day(s) | 8 | 10 | ||
฿ 131.59 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 8 | 12 | ||
฿ 134.77 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 11 Day(s) | 10 | 12 |
Loading...
Types | One-Touch Couplings | Fitting Type | Socket and reducer | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT | Application | Standard/Mini | Terminal Screw Material | No Thread Part |
V-Sealing Material | Water-resistant NBR | Sockets, Reducers | Reducer | Operating Temperature Range(°C) | 0::+60 |
How can we improve?
How can we improve?