1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Junron One-Touch Fitting M Series (for General Piping) Reducing Union Tee

JUN AIR PIPING ONE-TOUCHJOINT

Junron One-Touch Fitting M Series (for General Piping) Reducing Union Tee
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 202.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Electroless nickel plating is applied as standard to metal parts.
· All brass parts in the M series nipples and plastic bodies have nickel plating applied as standard.
· Comes with a color seal for screw identification.
· Each of the different types of R (PT) screw are coated with a different colored seal so they can be identified at a glance (PAT.NO.1820889).
· You can position the body in accordance with the removal direction of the tube.
・R (PT) screw parts in elbows and Tees, and the resin mating parts rotate, allowing for free positioning according to the removal direction of the tube after the fitting has been mounted. Moreover, the screw can be tightened while the resin part is still fixed.
▪ The tube grip comes with a rotating mechanism.
▪ The tube grip rotates smoothly in the fitting, stopping the tube from turning.

Part Number
PTUM-8-6-PM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 202.49

JUN AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluid Water / Air
Body Material PBT Application Standard/Mini Terminal Screw Material No Thread Part
V-Sealing Material Water-resistant NBR Union, Unequal Dia. Different Diameter Unions Tees Operating Temperature Range(°C) 0::+60
Applicable Tube O.D.1(φ) 8 Applicable Tube Outer Diameter 2(φ) 6

Please check the type/dimensions/specifications of the part PTUM-8-6-PM in the Junron One-Touch Fitting M Series (for General Piping) Reducing Union Tee series.