(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Electroless nickel plating is applied to metal parts as standard.
· The nickel plating on all brass components of the M Series nipples and the plastic bodies have been standardized.
· Colored seals for seal identification.
· Each of the different types of R (PT) threads are coated with a different colored seal so they can be identified at a glance (PAT. NO 1820889).
· The body can be positioned in accordance with the withdrawal direction of the tube.
· The R (PT) threads of the elbow/tee and the resin joint sections rotate. This allows for free positioning in accordance with the withdrawal direction of the tube after the fitting has been mounted. In addition, the screw can be tightened while the resin part is fixed in position.
· The tube grip is equipped with a rotating mechanism.
· The tube grip rotates smoothly inside the fitting, which prevents the tube from turning and breaking.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Terminal Screw T (inches) (inch) | Terminal Screw T (mm) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 107.00 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 4 | - | M5 | ||
฿ 112.00 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 4 | 1/4 | - | ||
฿ 104.00 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 4 | 1/8 | - | ||
฿ 115.00 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 6 | - | M5 | ||
฿ 112.00 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 6 | 1/4 | - | ||
฿ 186.19 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 6 | 1/8 | - | ||
฿ 212.52 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 6 | 3/8 | - | ||
฿ 212.52 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 8 | 1/4 | - | ||
฿ 212.52 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 8 | 1/8 | - | ||
฿ 233.81 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 8 | 3/8 | - | ||
฿ 303.87 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 10 | 1/2 | - | ||
฿ 260.90 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 10 | 1/4 | - | ||
฿ 260.90 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 10 | 1/8 | - | ||
฿ 265.55 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 10 | 3/8 | - | ||
฿ 316.26 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 12 | 1/2 | - | ||
฿ 172.00 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 12 | 1/4 | - | ||
฿ 171.00 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 12 | 1/8 | - | ||
฿ 173.00 | JUN AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 9 Day(s) | 12 | 3/8 | - |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Connection | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT | Application | Standard/Mini | Terminal Screw Material | Brass (Nickel Plated) |
V-Sealing Material | Water-resistant NBR | Screw Mounting, Direction | Elbow | Elbows | 45° Elbow |
Operating Temperature Range(°C) | 0::+60 |
How can we improve?
How can we improve?