1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Junlon Stainless Steel Fittings - US2 Series Union for Flexible Tube

JUN AIR PIPING JOINT

Junlon Stainless Steel Fittings - US2 Series Union for Flexible Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,391.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Stainless steel fittings for flexible tubing. To resolve tube twisting during piping, cap nuts built into the sleeve that use the unique Junkosha mechanism are employed. The cap nut tightening torque does not require management.

Part Number
U-1065-US2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,391.61

JUN AIR PIPING JOINT 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Union Material Stainless Steel
Surface Treatment No Tube Outer Dia.(mm) 10 Tube Inner Dia.(mm) 6.5

Please check the type/dimensions/specifications of the part U-1065-US2 in the Junlon Stainless Steel Fittings - US2 Series Union for Flexible Tube series.