1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Junron Stainless Fitting US2 Series Elbow for Flexible Tubes

JUN AIR PIPING JOINT

Junron Stainless Fitting US2 Series Elbow for Flexible Tubes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,194.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel fittings for flexible tubing. To resolve snaking during piping, we use cap nuts built into the sleeve that use a mechanism unique to our company. Does not require management of cap nut tightening torque.

Part Number
L-0850-02-US2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,194.97

JUN AIR PIPING JOINT 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw-to-Tube Connection Shape Elbow Material Stainless Steel
Surface Treatment No Screw Types R Nominal of Thread 1/4
Tube Outer Dia.(mm) 8 Tube Inner Dia.(mm) 5

Please check the type/dimensions/specifications of the part L-0850-02-US2 in the Junron Stainless Fitting US2 Series Elbow for Flexible Tubes series.