(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pressure booster that uses low-pressure compressed air instead of electricity to create high-pressure compressed air that is 2 to 4 times the suction pressure (maximum pressure 2.0 MPa).
[Features]
· High-pressure air of up to 1.6 MPa (PX201-4) and 2.0 MPa (PX402-4) can be obtained simply by connecting the piping to the inlet and outlet.
· This oil-free and non-electric model can be used in an explosion-proof atmosphere.
· Attached air tank supplies high-pressure air with little pulsation.
· A stainless steel tank with no concerns of rusting.
· The supplied compressed air is purified by a super pre-filter (filtration: 0.1 μm), micro mist filter (filtration: 0.01 μm), etc., which makes the pressure booster last longer.
· Also, each filter is equipped with a differential pressure gauge and an auto drain.
Part Number |
---|
PX201-4 |
PX201-4-35 |
PX201S-4 |
PX402-4 |
PX402S-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Connection Type | Control Side, Connection Type | Maximum Inhalation Pressure (Mpa) | Maximum Increased Pressure (Mpa) | Pressure Increase Ratio (times) | Air Tank (Made of SUS) (L) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 240,000.00 | FKH REGULATOR | 1 Piece(s) | 39 Day(s) | G | G | 0.8 | 1.6 | 2 | 10 | ||
฿ 350,483.00 | FKH REGULATOR | 1 Piece(s) | 39 Day(s) | G | G | 0.8 | 1.6 | 2 | 35 | ||
฿ 100.00 | FKH REGULATOR | 1 Piece(s) | Quote | Rc | Rc | 0.8 | 1.6 | 2 | 10 | ||
฿ 100.00 | FKH REGULATOR | 1 Piece(s) | Quote | G | G | 0.5 | 2 | 4 | 10 | ||
฿ 100.00 | FKH REGULATOR | 1 Piece(s) | Quote | Rc | Rc | 0.5 | 2 | 4 | 10 |
Loading...
Regulator, Pressure Boosting Valve | Booster valve | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Operating Environment | Standard | Exhaust Mechanism | No | Adverse Current Function | No |
Supply Side, Connection Dia. | 1/2 | Flow Direction | Rightward direction | Control Side, Connection Dia. | 1/2 |
Pressure Gauge | With Differential Pressure Gauge |
How can we improve?
How can we improve?