1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Swage Type Unified Female Thread Union Bend Fitting (with 37° Female Sheet) AK90 (Part Number)

Swage Type Unified Female Thread Union Bend Fitting (with 37° Female Sheet) AK90
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used by swaging with a hose. Can be easily swaged (assembled) with a hose by anyone using dedicated manual assembly tools or a hydraulic assembly machine.

Part Number
AK90-3/4-08-14-C
AK90-3/4-08-C
AK90-7/16-03
AK90-7/16-04-14-C
AK90-7/16-04-C
AK90-9/16-06-14-C
AK90-9/16-06-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)
1000, 1100, 1400 Hose N3130, 3130, 3000, and 3700 hoses

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 3/4-1612.717.4~18.88.7Applicable-

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 3/412.7~12.819.8~20.38.7-Applicable

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 7/164.810.4~10.52.6-Applicable

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 7/16-206.310.4~11.13.2Applicable-

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 7/166.3~6.412.4~12.83.2-Applicable

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 9/16-189.514.0~15.15.6Applicable-

฿ 100.00

NTA HYDRAULIC HOSE ADAPTER 1 Piece(s) Quote 9/169.5~9.816.0~16.45.6-Applicable

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Bend Connection Type Female Screw x Other
Types of connection UNF37° with Female Sheet Connection Type Second Swayze Material Steel