1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyphenylenesulfide (PPS)/Low Head Bolt with Hexalobular Hole (Part Number)

Polyphenylenesulfide (PPS)/Low Head Bolt with Hexalobular Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 44.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Excellent heat resistance, and virtually no material deterioration even after prolonged use in high-temperature environments. Chemical resistance, mechanical characteristics, electrical properties, and dimensional stability are superb.

 
Part Number
PPS/LC-M3-L6
PPS/LC-M3-L8
PPS/LC-M3-L10
PPS/LC-M3-L12
PPS/LC-M3-L16
PPS/LC-M3-L20
PPS/LC-M4-L6
PPS/LC-M4-L8
PPS/LC-M4-L10
PPS/LC-M4-L12
PPS/LC-M4-L16
PPS/LC-M4-L20
PPS/LC-M4-L25
PPS/LC-M5-L8
PPS/LC-M5-L10
PPS/LC-M5-L12
PPS/LC-M5-L16
PPS/LC-M5-L20
PPS/LC-M5-L25
PPS/LC-M5-L30
PPS/LC-M6-L10
PPS/LC-M6-L12
PPS/LC-M6-L16
PPS/LC-M6-L20
PPS/LC-M6-L25
PPS/LC-M6-L30
PPS/LC-M6-L40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
B D H

฿ 44.13

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 10360.525.52

฿ 44.90

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 10380.525.52

฿ 45.68

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 103100.525.52

฿ 48.77

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 103120.525.52

฿ 51.87

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 103160.525.52

฿ 54.19

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 103200.525.52

฿ 45.68

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 10460.72.572.8

฿ 47.23

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 10480.72.572.8

฿ 48.77

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 104100.72.572.8

฿ 51.87

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 104120.72.572.8

฿ 54.19

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 104160.72.572.8

฿ 56.52

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 104200.72.572.8

฿ 59.61

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 104250.72.572.8

฿ 56.52

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 10580.838.53.5

฿ 56.52

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 105100.838.53.5

฿ 59.61

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 105120.838.53.5

฿ 65.81

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 105160.838.53.5

฿ 72.00

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 105200.838.53.5

฿ 92.13

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 105250.838.53.5

฿ 111.48

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 105300.838.53.5

฿ 74.32

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 1061014104

฿ 92.13

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 1061214104

฿ 92.13

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 1061614104

฿ 111.48

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 1062014104

฿ 138.58

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 1062514104

฿ 169.55

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 1063014104

฿ 204.39

NCS PPS LOW HEAD CAP SCREWS 1 Piece(s) 4 Day(s) 1064014104

Loading...

  1. 1

Basic Information

Detailed Shape Low Head Mounting Hole Shape No Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one) Application Standard
Plastic Material PPS