1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PPS (Polyphenylene Sulfide) / Hexalobular Socket Extra Low Head Cap Bolt (Part Number)

PPS (Polyphenylene Sulfide) / Hexalobular Socket Extra Low Head Cap Bolt
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 44.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Boasts an excellent heat resistance, and suffers virtually no physical deterioration, even when used for long durations under high temperatures. Offers excellent chemical resistance, unique mechanical and electrical properties and superb dimensional stability.

 
Part Number
PPS/SH-M3-L6
PPS/SH-M3-L8
PPS/SH-M3-L10
PPS/SH-M3-L12
PPS/SH-M3-L16
PPS/SH-M3-L20
PPS/SH-M4-L6
PPS/SH-M4-L8
PPS/SH-M4-L10
PPS/SH-M4-L12
PPS/SH-M4-L16
PPS/SH-M4-L20
PPS/SH-M4-L25
PPS/SH-M5-L8
PPS/SH-M5-L10
PPS/SH-M5-L12
PPS/SH-M5-L16
PPS/SH-M5-L20
PPS/SH-M5-L25
PPS/SH-M5-L30
PPS/SH-M6-L10
PPS/SH-M6-L12
PPS/SH-M6-L16
PPS/SH-M6-L20
PPS/SH-M6-L25
PPS/SH-M6-L30
PPS/SH-M6-L40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D H

฿ 44.90

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 12 Day(s) 10360.561.3

฿ 45.68

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 10380.561.3

฿ 47.23

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 103100.561.3

฿ 50.32

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 103120.561.3

฿ 53.03

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 103160.561.3

฿ 56.13

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 103200.561.3

฿ 47.23

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 10460.781.5

฿ 48.39

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 10480.781.5

฿ 50.32

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 104100.781.5

฿ 53.03

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 104120.781.5

฿ 56.13

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 104160.781.5

฿ 58.84

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 104200.781.5

฿ 61.94

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 104250.781.5

฿ 58.84

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 10580.891.5

฿ 58.84

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 105100.891.5

฿ 61.94

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 105120.891.5

฿ 68.90

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 105160.891.5

฿ 75.87

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 105200.891.5

฿ 99.87

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 105250.891.5

฿ 115.35

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 105300.891.5

฿ 78.19

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 106101101.5

฿ 99.87

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 106121101.5

฿ 99.87

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 106161101.5

฿ 115.35

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 106201101.5

฿ 150.19

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 106251101.5

฿ 185.03

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 106301101.5

฿ 223.74

NCS PPS HEXALOBULAR LOW BOLT 1 Piece(s) Available 4 Day(s) 106401101.5

Loading...

  1. 1

Basic Information

Detailed Shape Extra Low Head Mounting Hole Shape No Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one) Application Standard
Plastic Material PPS