1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PPS (Polyphenylenesulfide)/Flat Head Screw (Part Number)

PPS (Polyphenylenesulfide)/Flat Head Screw
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 37.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It has excellent heat resistance, and its physical properties do not deteriorate even when is used for long durations in high temperature atmospheres. Excellent chemical resistance, mechanical characteristics, electrical properties, and dimensional stability.

 
Part Number
PPS/FH-M2-L8
PPS/FH-M3-L8
PPS/FH-M3-L10
PPS/FH-M3-L12
PPS/FH-M3-L15
PPS/FH-M3-L16
PPS/FH-M3-L20
PPS/FH-M3-L25
PPS/FH-M4-L8
PPS/FH-M4-L10
PPS/FH-M4-L12
PPS/FH-M4-L14
PPS/FH-M4-L15
PPS/FH-M4-L16
PPS/FH-M4-L18
PPS/FH-M4-L20
PPS/FH-M4-L25
PPS/FH-M5-L10
PPS/FH-M5-L12
PPS/FH-M5-L15
PPS/FH-M5-L20
PPS/FH-M5-L25
PPS/FH-M6-L10
PPS/FH-M6-L12
PPS/FH-M6-L15
PPS/FH-M6-L20
PPS/FH-M6-L25
PPS/FH-M6-L30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D

฿ 37.94

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) 4 Day(s) 10280.44

฿ 38.10

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) Available 4 Day(s) 10380.56

฿ 38.86

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) Available 4 Day(s) 103100.56

฿ 41.03

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) 4 Day(s) 103120.56

฿ 42.58

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) 4 Day(s) 103150.56

฿ 43.35

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) 4 Day(s) 103160.56

฿ 44.13

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) 4 Day(s) 103200.56

฿ 44.96

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) Available 4 Day(s) 103250.56

฿ 40.26

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) 4 Day(s) 10480.78

฿ 40.39

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) Available 4 Day(s) 104100.78

฿ 41.91

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) Available 4 Day(s) 104120.78

฿ 44.13

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) 4 Day(s) 104140.78

฿ 44.13

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) 4 Day(s) 104150.78

฿ 44.90

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) 4 Day(s) 104160.78

฿ 45.68

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) 4 Day(s) 104180.78

฿ 44.96

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) Available 4 Day(s) 104200.78

฿ 46.48

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) Available 4 Day(s) 104250.78

฿ 44.96

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) Available 4 Day(s) 105100.810

฿ 46.48

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) Available 4 Day(s) 105120.810

฿ 51.10

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) 4 Day(s) 105150.810

฿ 54.10

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) Available 4 Day(s) 105200.810

฿ 62.71

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) 4 Day(s) 105250.810

฿ 54.97

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) 4 Day(s) 10610112

฿ 58.84

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) 4 Day(s) 10612112

฿ 62.71

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) 4 Day(s) 10615112

฿ 70.45

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) 4 Day(s) 10620112

฿ 76.96

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) Available 4 Day(s) 10625112

฿ 88.77

NCS PPS COUNTERSUNK SCREWS 1 Piece(s) Available 4 Day(s) 10630112

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape No Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Additional Shapes Standard
Sales Unit Low Quantity (can be purchased from one) Application Standard Plastic Material PPS