1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Natural Rubber Roll GR (Part Number)

Natural Rubber Roll GR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 95.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General natural rubber sheet.
[Features]
· Rubber roll with excellent abrasion-resistance, elasticity and mechanical properties.
[Applications]
· For anti-vibration, anti-slip and as a cushioning material.

 
Part Number
GR-04
GR-07
GR-08
GR-10
GR-11
GR-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth A
(mm)
Thickness T
(mm)

฿ 95.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) Same day 10501

฿ 185.72

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -502

฿ 327.11

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -1002

฿ 205.72

URETHANE/ RUBBER/ SPONGE 1 Piece(s) Same day 10503

฿ 361.09

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -1003

฿ 480.09

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -1005

Loading...

  1. 1

Basic Information

Grade, Type Natural Rubber System Length(mm) 1000 Material Rubber
With or Without Adhesive No Seal Color Black