1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Natural Rubber Sheet GS (Part Number)

URETHANE/ RUBBER/ SPONGE

Natural Rubber Sheet GS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 48.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General natural rubber sheet.
[Features]
· Rubber sheet with excellent abrasion-resistance, elasticity and mechanical properties.
[Applications]
· For anti-vibration, anti-slip and as a cushioning material.

 
Part Number
GS-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 48.58

URETHANE/ RUBBER/ SPONGE 10 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Grade, Type Natural Rubber Width A(mm) 100 Thickness T(mm) 0.5
Length(mm) 100 Material Rubber With or Without Adhesive No Seal
Color Black