(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A fitting attached to the floor when performing piping floor setup.
[Features]
· Convenient when raising from the floor or mounting into a unit panel.
· Applicable fluids are hot and cold water, antifreeze liquid, oil and air.
· Product manufactured in Japan.
· Maximum allowable working pressure: 1.75 MPa.
· Operating temperature range: -20 to +120°C.
[Applications]
· Ideal product for attaching to the floor when performing piping floor setup.
Connecting Shape | Piping Adapter | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | C3771BE |
---|---|---|---|---|---|
Nominal of Thread M1 | 1/2B(15A) | Connection Thread Type M1 | R | Connection Thread Type M2 | Rp |
Nominal of Thread M2 | 1/2B(15A) | Applicable Fluid | Hot / cold water / Air / Oil | Type | Fitting |
Maximum Allowable Pressure(MPa) | 1.75 | Surface Treatment | No | Operating Temperature Range(°C) | -20::120 |
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No | Specifications | JWWA Certification Registration Product |
Flange Diameter D(φ) | 50 | Antifreeze compatible | Acceptable | Number of Sales Unit | 1 |
Please check the type/dimensions/specifications of the part OS-178M-S in the Metal Pipe Fitting Piping Adapter Tapered Male Thread × Parallel Female Thread series.
How can we improve?
How can we improve?