1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Plunger TSP10 (Part Number)

PLUNGER

Safety Plunger TSP10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 902.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Lever-type indexing plunger with simple structure, high strength and safe design.
[Features]
· Has safety features so that it will not come out even if an unexpected impact or contact occurs.
· When releasing the lock, push the lever up and tilt it to the opposite side to hold it.
· The lever does not get in the way when locking or releasing.

 
Part Number
TSP10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 902.06

PLUNGER 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Lever Thread Dia. B(mm) 10 Pin A(Ø) 5
Locking Mechanism Return Mounting Method Screw-In Body Material SUM22L
Overall Length Standard Tip Material SUS303 All Stainless Not Compliant
Tip Surface Treatment No Tip Heat Treatment No Operation Knob Presence
Main Body Surface Treatment Bright Chromate Plating Fitting Material: SUM22L Screw diameter B [Details] M10

Please check the type/dimensions/specifications of the part TSP10 in the Safety Plunger TSP10 series.