1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TND type Plate Type (Part Number)

TND type Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 236.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A dual wheel caster that enables the wheel to be detached for easy cleaning when the traveling performance has declined.

Part Number
TND50-P-クロ-DBN
TND50-P-クロ-GN
TND50-P-クロ-LBN
TND50-P-クロ-NC(クロ)
TND50-P-クロ-PK
TND50-P-クロ-SC
TND50-P-クロ-WT
TND50-P-シロ-DBN
TND50-P-シロ-GN
TND50-P-シロ-LBN
TND50-P-シロ-NC(クロ)
TND50-P-シロ-PK
TND50-P-シロ-SC
TND50-P-シロ-WT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Color Cap

฿ 252.82

T0S CASTER 1 Piece(s) 10 Day(s) 10BlackDark brown

฿ 252.82

T0S CASTER 1 Piece(s) 10 Day(s) 10BlackGreen

฿ 252.82

T0S CASTER 1 Piece(s) 10 Day(s) 10BlackLight brown

฿ 236.49

T0S CASTER 1 Piece(s) 10 Day(s) 10BlackStandard (Black)

฿ 252.82

T0S CASTER 1 Piece(s) 10 Day(s) 10BlackPink

฿ 237.11

T0S CASTER 1 Piece(s) 10 Day(s) 10BlackStandard (Silver)

฿ 252.82

T0S CASTER 1 Piece(s) 10 Day(s) 10BlackWhite

฿ 260.68

T0S CASTER 1 Piece(s) 10 Day(s) 10WhiteDark brown

฿ 260.68

T0S CASTER 1 Piece(s) 10 Day(s) 10WhiteGreen

฿ 260.68

T0S CASTER 1 Piece(s) 10 Day(s) 10WhiteLight brown

฿ 244.35

T0S CASTER 1 Piece(s) 10 Day(s) 10WhiteStandard (Black)

฿ 260.68

T0S CASTER 1 Piece(s) 10 Day(s) 10WhitePink

฿ 244.97

T0S CASTER 1 Piece(s) 10 Day(s) 10WhiteStandard (Silver)

฿ 260.68

T0S CASTER 1 Piece(s) 10 Day(s) 10WhiteWhite

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Mounting Height H(mm) 70 Load Range(daN) ~35.00
Stopper (Detail) No Allowable Load(daN) 30 Wheel Material Nylon
Wheel Characteristics No Fitting Material SPCC Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction(mm) 26 Mounting Hole Pitch Transverse Direction(mm) 26 Plate Length(mm) 38
Plate Width(mm) 38 Wheel Dia. D(Ø) 50 Wheel Width W(mm) 47
Swivel Radius(mm) 48 Allowable Load Light Load Body Material Nylon