1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T/TSW Type, Plate Type (Part Number)

T/TSW Type, Plate Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 514.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large urethane dual wheel caster. The swivel and the wheel lock simultaneously. Ideal for medical equipment, beds, and carriers.

[Features]
· A double stopper type that stops the swivel part and wheel simultaneously.
· A high quality design caster

 
Part Number
T75-P-BBK
T75-P-GY
T100-P-BBK
T100-P-GY
TSW75-P-BBK
TSW75-P-GY
TSW100-P-BBK
TSW100-P-GY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)
Color Color Cap

฿ 514.10

TOS CASTER 1 Piece(s) 3 Day(s) 1099No10055427558755958Black/Bitter BlackBitter Black

฿ 534.61

TOS CASTER 1 Piece(s) 10 Day(s) 1099No10055427558755958Black / grayGray

฿ 612.02

TOS CASTER 1 Piece(s) 3 Day(s) 10132No120744596701007278Black/Bitter BlackBitter Black

฿ 656.77

TOS CASTER 1 Piece(s) Available 3 Day(s) 10132No120744596701007278Black / grayGray

฿ 622.13

TOS CASTER 1 Piece(s) 10 Day(s) 1099With Double Stopper (Rotation + Turning)10055427558755972Black/Bitter BlackBitter Black

฿ 598.59

TOS CASTER 1 Piece(s) 3 Day(s) 1099With Double Stopper (Rotation + Turning)10055427558755972Black / grayGray

฿ 924.84

TOS CASTER 1 Piece(s) 10 Day(s) 10132With Double Stopper (Rotation + Turning)120744596701007295Black/Bitter BlackBitter Black

฿ 821.42

TOS CASTER 1 Piece(s) 3 Day(s) 10132With Double Stopper (Rotation + Turning)120744596701007295Black / grayGray

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Load Range(daN) 80.01~140.00 Wheel Material Urethane Elastomer
Wheel Characteristics No Fitting Material SPCC Mounting Hole Type Round hole
Allowable Load Medium Load Body Material Nylon