1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TU/TUS Type Plate Type (Part Number)

TU/TUS Type Plate Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 153.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A general purpose urethane caster. Turns quietly and is gentle on floors. Can be used for a variety of indoor products.

 
Part Number
TU40-P-NCSALE
TU50-P-NC
TU60-P-NC
TUS40-P-NC
TUS50-P-NC
TUS60-P-NC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)
Mounting Hole Pitch Circular Diameter
(mm)

฿ 153.48

฿ 105.27

CASTER 1 Piece(s) Same day 1054.5No404041.53535

฿ 188.90

TOS CASTER 1 Piece(s) 3 Day(s) 1065.5No605045.54040

฿ 200.52

TOS CASTER 1 Piece(s) 15 Day(s) 1076No80604647.540

฿ 236.03

TOS CASTER 1 Piece(s) 10 Day(s) 1054.5With Rotation Stopper404041.54435

฿ 272.56

TOS CASTER 1 Piece(s) 10 Day(s) 1065.5With Rotation Stopper605045.54940

฿ 300.93

TOS CASTER 1 Piece(s) 10 Day(s) 1076With Rotation Stopper8060465640

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Load Range(daN) 35.01~80.00 Wheel Material Urethane Elastomer
Wheel Characteristics No Fitting Material SPCC Mounting Hole Type Round Holes (3 Holes)
Allowable Load Light Load Color Black Color Cap Standard (Black)
Body Material Nylon