1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Round Hose Nipple SFHN2 Type (Part Number)

Stainless Steel Round Hose Nipple SFHN2 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 114.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless steel hose fittings for connecting hoses.
[Features]
· A variety of JIS standard fittings and piping parts are available.
· Stainless steel round hose nipple SFHN2 type from ONDA MFG., a company with a proven record in Japan.
· Materials: Stainless steel.
· Manufactured using pipe material.
· Available in variations to correspond to various hoses.
[Applications]
· Ideal for connecting hoses to machines, metal pipe and the like.

 
Part Number
SFHN2-06
SFHN2-08
SFHN2-10
SFHN2-20
SFHN2-25
SFHN2-40
SFHN2-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Thread Nominal Applicable hose internal diameter (nominal diameter)
(Ø)

฿ 118.32

ODS COUPLING FOR HOSE 1 Piece(s) 5 Day(s) 1/810.5

฿ 114.78

ODS COUPLING FOR HOSE 1 Piece(s) 5 Day(s) 1/413.5

฿ 114.76

ODS COUPLING FOR HOSE 1 Piece(s) 5 Day(s) 3/817

฿ 163.36

ODS COUPLING FOR HOSE 1 Piece(s) 5 Day(s) 3/427

฿ 207.28

ODS COUPLING FOR HOSE 1 Piece(s) 5 Day(s) 133.7

฿ 339.70

ODS COUPLING FOR HOSE 1 Piece(s) 8 Day(s) 1 1/228

฿ 457.56

ODS COUPLING FOR HOSE 1 Piece(s) 5 Day(s) 259.5

Loading...

  1. 1

Basic Information

Material SUS304TP Type Hose nipple Applicable Fluid Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil
Hose Connection Type Hose Barb Connection Thread Type R Connection Type Male thread
Shape Nipple Number of Sales Unit 1