1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Plate ESS (Part Number)

PVC Plate ESS
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rigid PVC plate suitable for a wide range of applications. Quoted from Takiron plate general catalog 2013.
[Features]
· Extrusion plate with high thickness accuracy.
· Little loss of gloss or surface peeling even during heat processing. Long sizes are also supported.

Part Number
ESS8800A-2-[20-1200/1]-[20-1000/1]
ESS8800A-3-[20-1200/1]-[20-1000/1]
ESS8800A-5-[20-1200/1]-[20-1000/1]
L-ESS8800A-2-[1201-2000/1]-[20-1000/1]
L-ESS8800A-3-[1201-2000/1]-[20-1000/1]
L-ESS8800A-5-[1201-2000/1]-[20-1000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness
(mm)
Length
(mm)
Width
(mm)

-

TKR NONMETAL SHEET 1 Piece(s) 7 Day(s) 220 ~ 100020 ~ 1200

-

TKR NONMETAL SHEET 1 Piece(s) 7 Day(s) 320 ~ 100020 ~ 1200

-

TKR NONMETAL SHEET 1 Piece(s) 7 Day(s) 520 ~ 100020 ~ 1200

-

TKR NONMETAL SHEET 1 Piece(s) 7 Day(s) 220 ~ 10001201 ~ 2000

-

TKR NONMETAL SHEET 1 Piece(s) 7 Day(s) 320 ~ 10001201 ~ 2000

-

TKR NONMETAL SHEET 1 Piece(s) 7 Day(s) 520 ~ 10001201 ~ 2000

Loading...

  1. 1

Basic Information

Material Vinyl Chloride (PVC) Color Transparency Grade Standard
Hole Machining No Hole Machining