1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Temperature Sensor, TN7 Series Flanged Thermocouple, Ungrounded (Part Number)

General Purpose Temperature Sensor, TN7 Series Flanged Thermocouple, Ungrounded
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 557.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

K-type thermocouple ø30 flanged lead type. 4 types of lead lengths (m) of 1, 2, 3, and 4 are available.

 
Part Number
TN7-1M
TN7-2M
TN7-3M
TN7-4M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLead Wire Length, Compensation lead wire Length, Sheathed Thermocouples Length
(m)

฿ 557.03

NHS TEMPERATURE SENSOR 1 Piece(s) 10 Day(s) 101

฿ 772.65

NHS TEMPERATURE SENSOR 1 Piece(s) 10 Day(s) 102

฿ 835.35

NHS TEMPERATURE SENSOR 1 Piece(s) 10 Day(s) 103

฿ 719.85

NHS TEMPERATURE SENSOR 1 Piece(s) 10 Day(s) 104

Loading...

  1. 1

Basic Information

Measurement Object Temperature Type Thermocouple Type of Thermocouple K
Sheath Material, Protective Tube Material SUS304 Temperature Contact Points Isolated Neutral Operating Environment Standard
Temperature Measurement Range(°C) 0::350 Number of devices 1 Sheath, Protecting Tube Shape Straight
Sheath O.D. / Protective Tube O.D.(Ø) 4 Sheath length / protective tube length(mm) 65 Attaching Portion Shape Flange
Terminal and Terminal Box M3Y Terminal Lead Wire Type, Compensation lead wire type, Sheathed Thermocouples type Glass Wool