(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Platinum resistance temperature detector (RTD). Fluoropolymer lead. 4 types of lead lengths (m) of 1, 2, 3, and 4 are available.
Part Number |
---|
RN5-1M |
RN5-2M |
RN5-3M |
RN5-4M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Lead Wire Length, Compensation lead wire Length, Sheathed Thermocouples Length (m) |
---|---|---|---|---|---|---|---|
฿ 2,112.89 | NHS TEMPERATURE SENSOR | 1 Piece(s) | 3 Day(s) | 10 | 1 | ||
฿ 2,329.99 | NHS TEMPERATURE SENSOR | 1 Piece(s) | 10 Day(s) | 10 | 2 | ||
฿ 2,547.08 | NHS TEMPERATURE SENSOR | 1 Piece(s) | 10 Day(s) | 10 | 3 | ||
฿ 2,764.18 | NHS TEMPERATURE SENSOR | 1 Piece(s) | 10 Day(s) | 10 | 4 |
Loading...
Measurement Object | Temperature | Type | Temperature Measuring Resistor | Sheath Material, Protective Tube Material | SUS304 |
---|---|---|---|---|---|
Type of deviceand element | Pt100Ω | Temperature Measuring Resistor Structure | Standard | Operating Environment | Standard |
Temperature Measurement Range(°C) | -50::250 | Number of devices | 1 | Sheath, Protecting Tube Shape | Straight |
Sheath O.D. / Protective Tube O.D.(Ø) | 3.2 | Sheath length / protective tube length(mm) | 100 | Terminal and Terminal Box | M3Y Terminal |
Lead Wire Type, Compensation lead wire type, Sheathed Thermocouples type | Fluororesin |
How can we improve?
How can we improve?