1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Type Temperature Sensor NPFA Series, Temperature-Sensing Resistance (Part Number)

General-Purpose Type Temperature Sensor NPFA Series, Temperature-Sensing Resistance
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,281.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-Purpose Type Temperature Sensor NPFA Series, Temperature-Sensing Resistance
These General-Purpose Type Temperature Sensors are commonly used in manufacturing and automation machine
[Feature]
● Sheath Outer Diameter (mm.) : 4
● Sheath Length (mm.) : 1000
● Temperature Sensors : Temperature Measuring Resistor
● Wire Length (m.): 2 and 4
● Temperature Range (°C) : 0-200
● Crimp Terminal Type: M3 Y-Shaped 3 sets
● Material : Protective Tube FPA
[Application]
It is used in a variety of application such as heat treatment, packaging industry , plastic industry , and so on.

 
Part Number
NPFA-35M2SALE
NPFA-35M4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLead Wire Length, Compensation lead wire Length, Sheathed Thermocouples Length
(m)

฿ 4,281.33

฿ 2,435.22

TEMPERATURE SENSOR 1 Piece(s) Same day 102

฿ 5,477.90

NHS TEMPERATURE SENSOR 1 Piece(s) 7 Day(s) 104

Loading...

  1. 1

Basic Information

Measurement Object Temperature Type Temperature Measuring Resistor Sheath Material, Protective Tube Material FPA
Type of deviceand element Pt100Ω Temperature Measuring Resistor Structure Standard Operating Environment Standard
Temperature Measurement Range(°C) 0::200 Number of devices 1 Sheath, Protecting Tube Shape Straight
Sheath O.D. / Protective Tube O.D.(Ø) 4 Sheath length / protective tube length(mm) 1000 Terminal and Terminal Box M3Y Terminal