(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Hose nipple with a large opening.
· Produced using hot forging so it is solid and there are no pin holes, all at a reasonable cost
Part Number |
---|
HN-1034 |
HN-1040 |
HN-1052 |
HN-1827 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Thread Nominal | Volute O.D. D (mm) |
---|---|---|---|---|---|---|---|
฿ 749.00 | ASO COUPLING FOR HOSE | 1 Piece(s) | Same day | 1 1/4 | 34 | ||
฿ 997.00 | ASO COUPLING FOR HOSE | 1 Piece(s) | 1 Day(s) | 1 1/2 | 40 | ||
฿ 1,813.00 ฿ 1,269.10 | ASO COUPLING FOR HOSE | 1 Piece(s) | Same day | 2 | 52 | ||
฿ 328.26 | ASO COUPLING FOR HOSE | 1 Piece(s) | Same day | 1 | 27 |
Loading...
Material | C3771BD Material (Forging) | Type | Hose fitting | Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Hose Connection Type | Volute | Connection Thread Type | PT | Connection Type | Nipple ((Male Screw)) |
Shape | Straight |
How can we improve?
How can we improve?