1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ciccolo-α Stainless Steel (SUS-304) Series SM Internal and External Screws (Part Number)

Ciccolo-α Stainless Steel (SUS-304) Series SM Internal and External Screws
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,387.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With its superb cost efficiency, convenience and corrosion resistance, it is widely used as a flow control valve for chemical, medical, food, fishery-related machinery, equipment, etc.
· Two functions, [Panel-mounting function] + [Lock mechanism], are implemented in one unit.

 
Part Number
SM-1011
SM-1022
SM-1033
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)

฿ 2,419.00

ASO VALVE 1 Piece(s) 12 Day(s) 101/8B(6A)1/8B(6A)

฿ 2,419.00

ASO VALVE 1 Piece(s) 10 Day(s) 101/4B(8A)1/4B(8A)

฿ 2,387.00

ASO VALVE 1 Piece(s) 1 Day(s) 103/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SUS304 Applicable Fluid Water / Air / Oil
Primary Side (Supply Side) Connection Type A R(PT) Connection Type D in the Secondary Side(Controlled Side) Rc(PT) Handle Shape Metal round handle
Body Lining No Operating Temperature Range(°C) -20::150 Operating Pressure 1.96MPa or Less

Frequently Asked Questions (FAQ)

Question: Why is the fluid direction fixed?
Answer: Due to the structure of the needle valve, if the fluid flows from the secondary side, it may leak even in the fully closed state due to gravity.