1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ciccolo Brass (Chrome-Plated Finish) Straight Type CY Hose Joint Type (Part Number)

Ciccolo Brass (Chrome-Plated Finish) Straight Type CY Hose Joint Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 458.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Our smallest needle valve, easy to use, economical, and allowing for pinpoint adjustment of flow rate.

 
Part Number
CY-1208
CY-1209
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipVolute O.D. D
(mm)

฿ 458.62

ASO VALVE 1 Piece(s) 10 Day(s) 8

฿ 458.62

ASO VALVE 1 Piece(s) 10 Day(s) 9

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Primary Side (Supply Side) Connection Type A R(PT) Primary Side (Supply Side) Mounting Screws Nominal Dimension A 1/4B(8A) Connection Type D in the Secondary Side(Controlled Side) Hose joint type
Handle Shape Round-shaped handle Body Lining No Operating Temperature Range(°C) -10::80
Operating Pressure 0.98MPa or Less