1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GRC-PB Fluorine Resin PFA Anti-Static Type Heat-Shrink Tube (Part Number)

GRC-PB Fluorine Resin PFA Anti-Static Type Heat-Shrink Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,521.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· GRC-PB type is anti-static heat-shrinkable tube made from PFA fluororesin.
· GRC-PB is anti-static and features anti-static characteristics, non-adhesive surface resists contamination and chemical resistance.
· Applications: Photocopiers and printers, Printing machinery, Industrial machinery.
· Material : Conductive PFA
· Color: Black.
· Store in a cool dark location (30℃ or below) to prevent shrinkage.
· If GRC is used in places where the temperature exceeds 100℃ or where the nip pressure is too high, there is a strong possibility that the GRC may slip or cause wrinkle.

Part Number
GRC-20PB-400
GRC-30PB-1200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D. (Before Shrinkage)
(mm)
I.D. (After Shrinkage)
(mm)
Length
(m)
Nominal

฿ 1,521.93

HEAT SHRINK TUBE 1 Piece(s) 7 Day(s) 21.519.50.420PB

฿ 6,077.96

HEAT SHRINK TUBE 1 Piece(s) 23 Day(s) 32291.230PB

Loading...

  1. 1

Basic Information

Material Conductive PFA Color Black Flame Resistance No
Adhesives No Special Features / Application Heat Resistant / Chemical Resistant Products / Static electricity prevention (Reference) maximum operating temperature(℃) 260