(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MC Nylon® is made by the polymerization and molding of the nylon monomer primary material under atmospheric pressure. This material has improved nylon characteristics that are not found in injection molding and extrusion-molded products.
Part Number |
---|
MC602ST-5-600-1200 |
MC602ST-7-600-1200 |
MC602ST-10-600-1200 |
MC602ST-12-600-1200 |
MC602ST-15-600-1200 |
MC602ST-20-600-1200 |
MC602ST-25-600-1200 |
MC602ST-30-600-1200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plate Thickness (mm) |
---|---|---|---|---|---|---|
฿ 13,642.37 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 5 | ||
฿ 18,288.85 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 7 | ||
฿ 23,622.82 | POL NONMETAL SHEET | 1 Piece(s) | 91 Day(s) | 10 | ||
฿ 28,315.13 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 12 | ||
฿ 37,288.45 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 15 | ||
฿ 45,590.06 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 20 | ||
฿ 56,938.22 | POL NONMETAL SHEET | 1 Piece(s) | 91 Day(s) | 25 | ||
฿ 65,117.98 | POL NONMETAL SHEET | 1 Piece(s) | 91 Day(s) | 30 |
Loading...
Material | MC Nylon | Grade | High Strength | Color | Dark Brown |
---|---|---|---|---|---|
Hole Machining | No Hole Machining | Width(mm) | 600 | Length(mm) | 1200 |
Specifications | Standard Length | Material Name | MC602ST |
How can we improve?
How can we improve?