1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MC9-SC Rod (Part Number)

MC9-SC Rod
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,646.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

POLYPENCO Tough-Rod is a composite cylindrical rod made of MC nylon and steel docked by unique high frequency welding method.

 
Part Number
MC9-SC80-45-105
MC9-SC180-110-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)

฿ 4,646.21

POL RESIN ROUND BAR/ROD/PIPE 1 Piece(s) 12 Day(s) 80

฿ 14,942.06

POL RESIN ROUND BAR/ROD/PIPE 1 Piece(s) 12 Day(s) 180

Loading...

  1. 1

Basic Information

Material (Engineering Plastic) MC Nylon Detailed Grade MC901 Color Blue
Length(mm) 105 Size Standard Length