1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose for Airless Paint 5501 Series Static Electricity Elimination Type (Part Number)

Hose for Airless Paint 5501 Series Static Electricity Elimination Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hose for airless paint 5501 has excellent static electricity elimination and chemical resistance. Moreover it is flexible and hard to break and has high resistance to scratches thanks to adoption of stainless steel blade to the reinforced layer.

 
Part Number
5501-04-CL
5501-06-CL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D.
(Ø)
Minimum Bending Radius
(mm)

฿ 100.00

NTA HYDRAULIC HOSE 1 Piece(s) Quote 6.050

฿ 100.00

NTA HYDRAULIC HOSE 1 Piece(s) Quote 9.580

Loading...

  1. 1

Basic Information

Applicable Fluid Paint and Thinner Max. Operating Pressure(MPa) 21 Swage Fittings No
Material Nylon Liner Core Tube + Stainless Steel Wire Braid Outer Sheath Cover PVC Operating Temperature Range(°C) -10::60
Color Transparency Length(m) 100