1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose for Hydraulic Piping, 3000 Series (Part Number)

Hose for Hydraulic Piping, 3000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Has excellent oil and chemical resistance · Can be used with a reusable fitting.

 
Part Number
3000-03-[1-100/1]L
3000-04-[1-100/1]L
3000-06-[1-100/1]L
3000-08-[1-100/1]L
3000-12-[1-50/1]L
3000-16-[1-50/1]L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Operating Pressure
(MPa)
I.D.
(Ø)
Minimum Bending Radius
(mm)
Length
(m)

-

NTA HYDRAULIC HOSE 1 Piece(s) 11 Day(s) 34.04.8701 ~ 100

-

NTA HYDRAULIC HOSE 1 Piece(s) 11 Day(s) 30.06.3751 ~ 100

-

NTA HYDRAULIC HOSE 1 Piece(s) 11 Day(s) 24.09.51201 ~ 100

-

NTA HYDRAULIC HOSE 1 Piece(s) 11 Day(s) 2012.71601 ~ 100

-

NTA HYDRAULIC HOSE 1 Piece(s) 11 Day(s) 13.0192501 ~ 50

-

NTA HYDRAULIC HOSE 1 Piece(s) 11 Day(s) 10.025.43001 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid Mineral General Hydraulic Oil Swage Fittings No Material Nylon Core Tube + Synthetic Fiber Braid
Outer Sheath Cover Polyurethane Cover Operating Temperature Range(°C) -40::100 Color Black