1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Valve, In-Line Type, EMVA, QMVA (Part Number)

Miniature Valve, In-Line Type, EMVA, QMVA
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 567.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Miniature valve.

[Features]
· Allows for easy adjustment of flow rate.
· Large handle makes it easy to operate.
· Enables fine adjustment of flow rate.
· Valve system uses fine threads.
· Millimeter size is connected by Push One.
· No need of jigs or tools to connect the tube.

Part Number
EMVA6
EMVA8SALE
QMVA1N1/4
QMVA1N3/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Shape Applicable Tube O.D. Pipe Port Type Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 658.10

HAND VALVE 1 Piece(s) 3 Day(s) Push One Type6mmPush One--

฿ 895.09

฿ 413.62

HAND VALVE 1 Piece(s) Same day Push One Type8mmPush One2.55 or Less

฿ 567.24

NTA HAND VALVE 1 Piece(s) 5 Day(s) Quick Seal Type1/4inchQuick Seal5.05 or Less

฿ 757.72

NTA HAND VALVE 1 Piece(s) 5 Day(s) Quick Seal Type3/8inchQuick Seal6.0~10

Loading...

  1. 1

Basic Information

Number of Ports 2-Port Switching Operation Handle How to Mount Side surface
Operation Status Retention Holding Color of the operation part Black