(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Completely oil-free processed product. Parts are cleaned and assembled in clean rooms. No oil or grease is used even for the sealing material.
· The tube is connected by Push One®. No need for jigs or tools to connect the tube.
· The liquid contact part is not metal. Fluids do not make contact with any metal, so metal ions are not released.
· Excellent non-dust and non-polluting properties. A special polypropylene resin is used as a base material.
• Superior smoothness of inner surface. Injection-molded for a smooth interior.
· Double clean packaging. Each fitting is packed in a clean room and put in a zipper-sealed bag.
▪ The main body and the threaded part rotate. The body can rotate freely even during piping of elbow and tee.
▪ Compliant with the MHLW Ministerial Notification No. 201 (2006), MHW Ministerial Notification No. 370 (1959), Japan.
Part Number |
---|
ETC4-R1/4-C1 |
ETC4-R1/8-C1 |
ETC6-R1/4-C1 |
ETC8-R1/4-C1 |
ETC10-R3/8-C1 |
ETC12-R1/2-C1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | T Screw Size (R) |
---|---|---|---|---|---|---|---|
฿ 167.83 | NTA AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 5 Day(s) | 4 | 1/4 | ||
฿ 165.65 | NTA AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 7 Day(s) | 4 | 1/8 | ||
฿ 167.99 | NTA AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 5 Day(s) | 6 | 1/4 | ||
฿ 176.24 | NTA AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | 8 | 1/4 | ||
฿ 196.66 | NTA AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 7 Day(s) | 10 | 3/8 | ||
฿ 223.13 | NTA AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 7 Day(s) | 12 | 1/2 |
Loading...
Types | One-Touch Couplings | Fitting Type | Thread Connection | Applicable Fluid | Water / Air / Chemicals、Solvent |
---|---|---|---|---|---|
Body Material | Special Polypropylene Resin | Application | For general air pressure / Clean circumstance | Thread Material | Special Polypropylene Resin |
Seal Material | EPDM | Screw Mounting, Direction | Threaded Connector | Operating Temperature Range (Air During use)(℃) | -20~80 |
Operating Temperature Range (Water During use)(℃) | 0~80 |
How can we improve?
How can we improve?