1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

H Series, 10 K Type, Screw-In Shape, Swing Type Check Valve, JIS Intersurface Space Type (JIS B 2011) (Part Number)

HTV PIPING CHECK VALVE

H Series, 10 K Type, Screw-In Shape, Swing Type Check Valve, JIS Intersurface Space Type (JIS B 2011)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,691.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
·Austenitic (Cr-Ni) stainless steel with excellent corrosion resistance and durability is used.
·We have a lineup of 2 series (H&S) that consider the life cycle according to the application and purpose.
·Designed with strength balance in mind. In consideration of the aesthetics of the entire device, the H series adopts the lost-wax manufacturing method.

 
Part Number
USCS-3/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,691.97

HTV PIPING CHECK VALVE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Swing type Applicable Fluid Water / Air / Oil / Gas / Chemical Nominal Pressure 10K
Material SCS13A Supply Side, Connection Type Rc (Screwed Type) Supply Side, Plumbing Thread Nominal 3/4B(20A)
Control Side, Connection Type Rc (Screwed Type) Control Side, Plumbing Thread Nominal 3/4B(20A) Max. Operating Pressure(MPa) 1.4

Please check the type/dimensions/specifications of the part USCS-3/4 in the H Series, 10 K Type, Screw-In Shape, Swing Type Check Valve, JIS Intersurface Space Type (JIS B 2011) series.