1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Ball Bearing With Set Screw, SSXC Series (Part Number)

Stainless Steel Ball Bearing With Set Screw, SSXC Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 886.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adding a "set screw" to the stainless steel bearing, which is resistant to rust, corrosion, and high temperature, ensures secure mounting and improves assembly workability.

[Features]
· Superior corrosion resistance.
· Improves assembly workability.
· A loose fit between the shaft and inner diameter can be achieved by fastening using the set screw.
· Secure mounting using the set screw prevents shaft and inner diameter creep.
· Eliminates the generation of wear debris due to creep.
· Ideal for environments where dust generation is unacceptable, such as clean rooms, etc.
· Set collar for fixing and positioning bearing is not required

 
Part Number
SSXC204ZZ
SSXC205ZZ
SSXC900ZZ
SSXC901ZZ
SSXC904ZZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width
(mm)
Basic Dynamic Load Rating Cr
(N)
Basic Static Load Rating Cor
(N)

฿ 1,991.66

NNK STAINLESS BEARINGS SSX 1 Piece(s) 15 Day(s) 10204723128006650

฿ 1,599.99

NNK STAINLESS BEARINGS SSX 1 Piece(s) Available 3 Day(s) 10255226140007900

฿ 886.35

NNK STAINLESS BEARINGS SSX 1 Piece(s) 3 Day(s) 1010221327001270

฿ 933.05

NNK STAINLESS BEARINGS SSX 1 Piece(s) 3 Day(s) 1012241328901460

฿ 1,196.65

NNK STAINLESS BEARINGS SSX 1 Piece(s) Available 3 Day(s) 1020371864003700

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Inner/Outer Ring Material SUS440C Bearing Type Double Shielded
Outer Ring Type Flat Precision (JIS) Grade 0 Features Heat resistant / Anti-rust / Dust Proofing / Corrosion Resistance
Load Direction Radial Load Number of Raceway Ring Rows Single Row Size Standards Metric System
The material of a ball SUS440C Shield Shape Double Shielded Shield Material SUS304
Holder Material SUS304