(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Threaded stem (PT); Material: Carbon steel (SS); Fluid used: Oil/Water/Steam
Part Number |
---|
PT6S-6A |
PT6S-8A |
PT6S-10A |
PT6S-15A |
PT6S-20A |
PT6S-25A |
PT6S-32A |
PT6S-40A |
PT6S-50A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 |
---|---|---|---|---|---|---|
฿ 246.16 | FJT SCREWED FITTING | 1 Piece(s) | 3 Day(s) | 1/8B(6A) | ||
฿ 273.96 ฿ 191.88 | SCREWED FITTING | 1 Piece(s) | Same day | 1/4B(8A) | ||
฿ 120.37 | FJT SCREWED FITTING | 1 Piece(s) | 3 Day(s) | 3/8B(10A) | ||
฿ 155.44 | FJT SCREWED FITTING | 1 Piece(s) | 3 Day(s) | 1/2B(15A) | ||
฿ 302.54 | FJT SCREWED FITTING | 1 Piece(s) | 3 Day(s) | 3/4B(20A) | ||
฿ 345.43 | FJT SCREWED FITTING | 1 Piece(s) | 3 Day(s) | 1B(25A) | ||
฿ 452.74 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | 1 1/4B(32A) | ||
฿ 555.86 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | 1 1/2B(40A) | ||
฿ 744.61 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | 2B(50A) |
Loading...
Connecting Shape | Socket | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | Carbon Steel (SS) |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Applicable Fluid | Water / Steam / Oil | Type | Fitting |
Max. Operating Pressure(MPa) | 12 | Surface Treatment | No | Divisions of Max. Operating Pressure | than 2.0Mpa |
Interior Resin Lining | No | Main Body Thickness | Sch.80 |
How can we improve?
How can we improve?