1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Malleable Valve, 10K Type, Check Valve (Lift Type) Flanged (Part Number)

HTV PIPING CHECK VALVE

Malleable Valve, 10K Type, Check Valve (Lift Type) Flanged
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,736.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Special liquids can be handled by replacing the packing, gasket or main part. 13Cr stainless steel used for main parts, allowing high temperature fluids up to 300°C to be used.

 
Part Number
M10KFC-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,736.58

HTV PIPING CHECK VALVE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Lift type Applicable Fluid Water / Air / Oil Nominal Pressure 10K
Material FCD-S Supply Side, Connection Type Flange Shape Supply Side, Tube Flange Nominal 25A(1B)
Control Side, Connection Type Flange Shape Control Side, Tube Flange Nominal 25A(1B) Max. Operating Pressure(MPa) 1.37