1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Malleable Valve, General-Purpose 10K Type, Check Valve (Lift Type) Screw-In (Part Number)

Malleable Valve, General-Purpose 10K Type, Check Valve (Lift Type) Screw-In
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,043.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An economical and strong malleable valve. The main parts are made from stainless steel for better abrasion resistance compared to bronze valves. Optimal for steel pipes. Resists corrosion caused by differences in contact potentials.

 
Part Number
HM10KSC-1
HM10KSC-1/2
HM10KSC-2
HM10KSC-3/4
HM10KSC-11/2
HM10KSC-11/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 1,587.43

HTV PIPING CHECK VALVE 1 Piece(s) 5 Day(s) 1B(25A)1B(25A)

฿ 1,043.05

HTV PIPING CHECK VALVE 1 Piece(s) 3 Day(s) 1/2B(15A)1/2B(15A)

฿ 4,764.22

HTV PIPING CHECK VALVE 1 Piece(s) 5 Day(s) 2B(50A)2B(50A)

฿ 1,252.96

HTV PIPING CHECK VALVE 1 Piece(s) 3 Day(s) 3/4B(20A)3/4B(20A)

฿ 3,140.19

HTV PIPING CHECK VALVE 1 Piece(s) 5 Day(s) 1 1/2B(40A)1 1/2B(40A)

฿ 2,507.05

HTV PIPING CHECK VALVE 1 Piece(s) 5 Day(s) 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Type Lift type Applicable Fluid Water / Air / Oil Nominal Pressure 10K
Material FCMB-S35 Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Max. Operating Pressure(MPa) 1.37