1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tiflex Power Hose WS Type (Part Number)

Tiflex Power Hose WS Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

WT pressure resistant type. Lightweight with excellent flexibility.

[Features]
· For water intake and drainage performed in civil engineering work, etc.
· WT pressure resistant type.
· A reinforcing cord is included, conferring excellent pressure resistance.
· Lightweight and flexible.
· Well suited for delivery and suction use.
· WS type is right handed

Part Number
WS-25-[1-50/1]
WS-32-[1-50/1]
WS-38-[1-50/1]
WS-50-[1-50/1]
WS-65-[1-50/1]
WS-75-[1-50/1]
WS-100-[1-50/1]
WS-125-[1-20/1]
WS-150-[1-20/1]
WS-200-[1-20/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal diameter O.D.
(Ø)
Allowable Bending Radius
(mm)
I.D.
(φ)
Length
(m)

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 2534.49025.41 ~ 50

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 324212031.81 ~ 50

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 3849.515038.11 ~ 50

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 5062.520050.81 ~ 50

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 658025063.51 ~ 50

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 7591.4350761 ~ 50

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 100121500101.61 ~ 50

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 1251526001271 ~ 20

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 150182750152.41 ~ 20

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 20023712002031 ~ 20

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water Cutting Service Usage Presence Features General Use / Pressure Resistance / Flexibility / Suction
Hose Material Soft PVC+Hard PVC Mounting Metal Fittings No Color Rose Red
Operating Temperature Range(°C) -10::50 Allowable Pressure(20℃)(Mpa) 0.5