1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solvent Hose (Part Number)

Solvent Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

These are hoses for paints and painting with inner layer nylon and conductive lining.

[Features]
・Even if the grounding wire is not taken out, grounding can be taken with the conductive line layers, which allows for expeditious completion of fittings attachment work.
・As the grounding wire (metallic fiber) is built into the hose, the charge can be removed by connecting it securely to the ground.
・As the grounding wire is metallic fiber, it has superior flexibility compared to metallic wires such as copper wires.

Part Number
E-SV-7-100M
E-SV-7-[1-19/1]M
E-SV-7-[20,​100]M
E-SV-7-[21-99/1]M
E-SV-9-20M
E-SV-9-100M
E-SV-9-[1-19/1]M
E-SV-9-[20,​100]M
E-SV-9-[21-99/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Diameter (φ) O.D.
(Ø)
Allowable Bending Radius at 20°C
(mm)
Standard Length
(M)
Length
(m)

฿ 20,916.42

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 7.510.560100-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 7.510.560-1 ~ 19

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 7.510.560--

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 7.510.560-21 ~ 99

฿ 6,168.49

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 9.5148020-

฿ 30,418.88

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 9.51480100-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 9.51480-1 ~ 19

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 9.51480--

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 9.51480-21 ~ 99

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Ink, Paint Cutting Service Usage Presence Properties Standard / Antistatic Performance / Chemical Resistance / Transparency
Hose Material Nylon Resin Joint Mount No Color Tone Transparency
Operating Pressure at 20°C(MPa) 0~1.5 Operating Temperature Range(℃) -20~60