1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil-Resistant Fuel Tube (Pink) (Part Number)

Oil-Resistant Fuel Tube (Pink)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,364.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Because it has excellent elasticity and flexibility, it doesn’t break easily and is ideal for installation in narrow parts and piping.

 
Part Number
タイユネンリョウチューブ3X6-50
タイユネンリョウチューブ4X7-40
タイユネンリョウチューブ5X8-30
タイユネンリョウチューブ6X9-30
タイユネンリョウチューブ9X13-15
タイユネンリョウチューブ12X16-10
タイユネンリョウチューブ16X22-25
タイユネンリョウチューブ20X26-20
タイユネンリョウチューブ22X28-15
タイユネンリョウチューブ25X31-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D. O.D.
(Ø)
Normal Operating Pressure
(Mpa)
Standard Length
(m)

฿ 1,650.93

CVK RESIN HOSE 1 Piece(s) 5 Day(s) 360.250

฿ 1,604.16

CVK RESIN HOSE 1 Piece(s) 5 Day(s) 470.140

฿ 1,389.80

CVK RESIN HOSE 1 Piece(s) 5 Day(s) 580.130

฿ 1,620.78

CVK RESIN HOSE 1 Piece(s) 5 Day(s) 690.130

฿ 1,526.98

CVK RESIN HOSE 1 Piece(s) 5 Day(s) 9130.115

฿ 1,364.51

CVK RESIN HOSE 1 Piece(s) 5 Day(s) 12160.110

฿ 5,717.88

CVK RESIN HOSE 1 Piece(s) 21 Day(s) 16220.125

฿ 5,541.02

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 20260.120

฿ 4,542.67

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 22280.115

฿ 5,069.61

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 25310.115

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Oil(Mineral Oil) Cutting Service Usage No Properties Cold Resistance / Oil Resistance / Flexibility
Mounting Metal Fittings No Color Pink Operating Temperature Range(°C) -30::70
Fluid Used (Details) Kerosene, Light Oil, Lubricating Oil, and Water Qty.(piece) 1