1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Green Hose (Part Number)

CVK RESIN HOSE

Soft Green Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,306.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Flexible and outstanding handling.
· Cold-resistant type that is soft and easy to use even in winters.

Part Number
ソフトグリーンホース15-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,306.72

CVK RESIN HOSE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Foods Cutting Service Usage No I.D. 15
Properties For General and Home Use / Cold Resistance / Flexibility Mounting Metal Fittings No Color Green
Operating Temperature Range(°C) 0::60 Standard Length(m) 50 Qty.(piece) 1

Please check the type/dimensions/specifications of the part ソフトグリーンホース15-50 in the Soft Green Hose series.