1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Caster Wheel Without Frame (V-Type) C-2100 (Part Number)

Heavy Duty Caster Wheel Without Frame (V-Type) C-2100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 918.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· For angled and flat bars.
· For types between 50 mm and 120 mm a single bearing is used, while for types between 150 mm and 200 mm sealed, dust-proof double bearings are used.

Usage

●For angle, for flat bar.

Materials

●Wheel: Ductile Caste Iron(FCD-450)
Part Number
C-2100100
C-2100120
C-2100150
C-2100200
C-2100500
C-2100600
C-2100750
C-2100900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Diameter A
(mm)
Wheel Width B
(mm)
Bearing

฿ 2,656.41

MRK WHEEL 1 Piece(s) Quote 1010527Single

฿ 3,496.00

MRK WHEEL 1 Piece(s) 1 Day(s) 1012027Single

฿ 8,792.00

MRK WHEEL 1 Piece(s) 1 Day(s) 1015043Double

฿ 19,658.00

MRK WHEEL 1 Piece(s) 40 Day(s) 1020050Double

฿ 956.83

MRK WHEEL 1 Piece(s) Quote 105020Single

฿ 918.71

MRK WHEEL 1 Piece(s) Quote 106020Single

฿ 1,262.86

MRK WHEEL 1 Piece(s) Quote 107525Single

฿ 1,782.84

MRK WHEEL 1 Piece(s) Quote 109025Single

Loading...

  1. 1
 

Basic Information

Car Material Cast Iron With or without frames No Frame Core Rod With Core Rod