(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Possible to detect just by touching slightly. ø18 slim type shape.
Part Number |
---|
D5C-1DP0 |
D5C-1DS0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Plunger Shape Type | Boot Seal | Rod Shape Type | Main Body External Dimension, Length L (mm) | Detector element details | Movement After the Operation OT (mm) | Antenna |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,172.00 ฿ 5,736.88 | OMRONSWITCH | 1 Piece(s) | Same day | Plunger Type | [Top Plunger] Top, Plunger | No | - | 85 | Top plunger type, stainless plunger φ5 | 3.5 | - | ||
฿ 7,420.00 ฿ 5,287.49 | OMRON SWITCH | 1 Piece(s) | Same day | Rod Shape | - | - | [Spring + Metal Rod] Coil Spring | 162.5 | Coil spring-shaped stainless steel wire φ1.2 | 20 | Included (NPN3-wire stainless steel antenna type) |
Loading...
Main Body Size | Small | Environment | Standard / Cold Resistance | Operating Temperature Range(°C) | -25::70 |
---|---|---|---|---|---|
Protection Structure | IP67 | Contact Type | Mutual insulation double-throw | Mechanical Life(10,000 times) | 1000 |
Rated Operating Voltage(V) | DC30V or Less | Rated Conductance Current(A) | 0.2 | Cable Specifications | VTC Code (Oil Resistance, Vibration Resistance Type) With 3 Core, 0.2mm2, Outer Diameter: φ4 |
Indicator Light | LED | Specification of Terminal | M18 Connector Type | Details Type | Cylindrical type touch switch direct current type |
O.D. | φ29 |
How can we improve?
How can we improve?