(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Further improvement in the performance of D4E type. Light, thin, short and compact model. For high durability and high seal needs.
[Features]
· Improved snap action property, high durability by changing lever ratio of spring of built-in switch board.
· Excellent in dust resistance, oil resistance by using a cover for built-in switch. Provides high durability of sealing cap of plunger.
· Connector system capable of reducing the maintenance time at the time of wiring (familiar screw tightening terminals are also available).
· Micro load type switch can be used in controlling electronic circuit by metal clad contacts.
· Mold terminal type, mold terminal with operation indicator light type are also available in the screw tightening method type.
· Approved by EN (TÜV), UL, CSA, CCC standard.
· The mounting pitch and characteristics are the same as that of the conventional D4E.
Part Number |
---|
D4E-1A10N |
D4E-1B10N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Specification of Terminal | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | O.D. | Function | Mounting system | Roller Type | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,978.00 ฿ 1,695.94 | OMRON SWITCH | 1 Piece(s) | 3 Day(s) | Plunger Type | Standard / Oil Resistant / Dust Proofing | [Roller Plungers] Roller Plunger | No | - | The Vertical One Way Roller | CE | 11.77 | 1.5 | Single Pole Double Throw | DC30V or Less / AC100/125V | 1 | 18 | 32.9 | 46 | VCTF oil code 3m ((3-core, finish diameter: φ7mm) | - | No | 3 | 31.4±0.8 | DC connector system | 3 | Rightward direction | Connector straight protrusion type (small sealed switch) | φ11×4.7 | - | Side mounting / panel mounting | Stainless steel-based sintered alloy roller | 1c | - | - | - | - | - | ||
฿ 1,343.00 ฿ 979.05 | OMRONSWITCH | 1 Piece(s) | Same day | Plunger Type | Standard / Oil Resistant / Dust Proofing | [Roller Plungers] Cross Roller Plunger | No | - | The Vertical One Way Roller | CE | 11.77 | 1.5 | Single Pole Double Throw | DC30V or Less / AC100/125V | 1 | 18 | 32.9 | 46 | VCTF oil code 3m ((3-core, finish diameter: φ7mm) | - | No | 3 | 31.4±0.8 | DC connector system | 3 | Rightward direction | Connector straight protrusion type (small sealed switch) | φ11×4.7 | - | Side mounting / panel mounting | Stainless steel-based sintered alloy roller | 1c | - | - | - | - | - |
Loading...
Main Body Size | Small | Operating Temperature Range(°C) | -10::80 | Protection Structure | IP67 |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 1000 | Mechanical Operation Frequency(times/min or Less) | 120 |
How can we improve?
How can we improve?