Small Enclosed Switch [D4E-*N]

Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
Further improvement in the performance of D4E type. Light, thin, short and compact model. For high durability and high seal needs.
[Features]
· Improved snap action property, high durability by changing lever ratio of spring of built-in switch board.
· Excellent in dust resistance, oil resistance by using a cover for built-in switch. Provides high durability of sealing cap of plunger.
· Connector system capable of reducing the maintenance time at the time of wiring (familiar screw tightening terminals are also available).
· Micro load type switch can be used in controlling electronic circuit by metal clad contacts.
· Mold terminal type, mold terminal with operation indicator light type are also available in the screw tightening method type.
· Approved by EN (TÜV), UL, CSA, CCC standard.
· The mounting pitch and characteristics are the same as that of the conventional D4E.
Drawing
Roller plunger type
![Compact Sealed Switch [D4E-*N] Roller/Plunger Type External Shape Drawing](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000559262/img/221000559262_01.jpg)
*The dimensional tolerance for the parts not specified in the drawings of each model above is +/- 0.4 mm.
*1. The sealing rubber at the lead outlet is compatible with cables having an outer diameter of ⌀5.8 to ⌀7.6.
*2. Comes with oil-resistant lead VCTF 3 m (0.75 mm2 3-core, finished outer diameter 7)
Product Specification
Structure
![Compact Sealed Switch [D4E-*N] Structural Drawing](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000559262/img/221000559262_02.jpg)
Performance
| Protective Structure | IP67 | |
|---|---|---|
| Durability* | Mechanical | More than 10 million times |
| Electrical | More than 500,000 times (250 V AC 5 A resistive load) More than 5,000,000 times (24 V DC 10 mA resistive load) | |
| Allowable operation speed | 0.1 mm to 0.5 m/s | |
| Allowable operation frequency | Mechanical: 120 times/min., Electrical: 30 times/min. | |
| Rated frequency | 50/60 Hz | |
| Insulation resistance | 100 MΩ or more (500 V DC insulation resistance tester) | |
| Contact resistance | 15 mΩ or less (initial value, built-in switch only) | |
| Withstand voltage | Between terminals of the same polarity | 1,000 V AC 50/60 Hz for 1 min |
| Between each terminal and non-current-carrying metal part | 1,500 V AC 50/60 Hz for 1 min / Uimp 2.5 kV (EN60947-5-1) | |
| Rated insulation voltage (Ui) | 250V | |
| Pollution degree (operating environment) | Pollution degree 3 (EN60947-5-1) | |
| Short circuit protection device | 10 A fuse gG or gI (IEC60269) | |
| Conditional short circuit current | 100 A (EN60947-5-1) | |
| Conventional enclosed thermal current (Ithe) | 5 A (EN60947-5-1) | |
| Appliance Class | Class II (double insulation, grounding not required) | |
| Vibration | Malfunction | 10 to 55 Hz double amplitude 1.5 mm |
| Impact | Endurance | Max. 1,000 m/s2 (IEC68-2-27) |
| Malfunction | Max. 300 m/s2 (IEC68-2-27) | |
| Operating ambient temperature | -10 to +80°C (no freezing) | |
| Operating ambient humidity | 35 to 95% RH | |
| Weight | Approx. 86 g (for roller plunger type) | |
*1. The values given above are initial values.
*2. Depending on the model, the above contents may differ.
*The durability values are based on an ambient temperature of 5 to 35°C and an ambient humidity of 40 to 70% RH, but durability varies depending on the type of load and the magnitude of the current.