1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Enclosed Switch [D4E-□N] (Part Number)

OMRON SWITCH

Small Enclosed Switch [D4E-□N]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 771.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Further improvement in the performance of D4E type. Light, thin, short and compact model. For high durability and high seal needs.
[Features]
· Improved snap action property, high durability by changing lever ratio of spring of built-in switch board.
· Excellent in dust resistance, oil resistance by using a cover for built-in switch. Provides high durability of sealing cap of plunger.
· Connector system capable of reducing the maintenance time at the time of wiring (familiar screw tightening terminals are also available).
· Micro load type switch can be used in controlling electronic circuit by metal clad contacts.
· Mold terminal type, mold terminal with operation indicator light type are also available in the screw tightening method type.
· Approved by EN (TÜV), UL, CSA, CCC standard.
· The mounting pitch and characteristics are the same as that of the conventional D4E.

 
Part Number
D4E-1C20N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Function Mounting system Roller Type Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details

฿ 771.49

฿ 673.59

OMRON SWITCH 1 Piece(s) 93 Day(s) Plunger TypeStandard / Oil Resistant / Dust Proofing[Top Plunger] Top, PlungerNo--UL / CE / CSA11.771.5Single Pole Double ThrowAC100/125V51832.946VCTF oil code 3m ((3-core, finish diameter: φ7mm)-No325.4±0.8Screw tightening system, cord not included3Rightward directionConnector straight protrusion type (small sealed switch)φ7.8Double insulated, cordless general formSide mounting / panel mountingStainless Steel Push Button1c-----

Loading...

  1. 1

Basic Information

Main Body Size Small Operating Temperature Range(°C) -10::80 Protection Structure IP67
Mechanical Life(10,000 times) 1000 Mechanical Operation Frequency(times/min or Less) 120

Please check the type/dimensions/specifications of the part D4E-1C20N in the Small Enclosed Switch [D4E-□N] series.

Products with similar specification

Part Number
D4E-1A21N
D4E-1A23L2N
D4E-1A23N
D4E-1C21N
D4E-1D10N
D4E-1D20N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Function Mounting system Roller Type Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details

฿ 1,908.00

1 Piece(s) 38 Day(s) Plunger TypeStandard / Oil Resistant / Dust Proofing[Roller Plungers] Roller PlungerNo-The Vertical One Way RollerCE11.771.5Single Pole Double ThrowAC100/125V51832.946VCTF oil code 3m ((3-core, finish diameter: φ7mm)-No331.4±0.8Screw tightening system, cord included, right drawer3Rightward directionConnector straight protrusion type (small sealed switch)φ11×4.7Double insulated, general form with cordSide mounting / panel mountingStainless steel-based sintered alloy roller1c-----

฿ 2,993.00

1 Piece(s) 38 Day(s) Plunger TypeStandard[Roller Plungers] Roller Plunger---EN / TUV---------Roller plunger typeDC24V (LED)--Mold terminal with cord included (rightward direction)3-------VCTF oil resistance cord125-125 V AC (5 A)-

฿ 2,065.00

1 Piece(s) 38 Day(s) Plunger TypeStandard / Oil Resistant / Dust Proofing[Roller Plungers] Roller PlungerNo-The Vertical One Way RollerCSA / UL / CE11.771.5Single Pole Double ThrowAC100/125V51832.946VCTF oil code 3m ((3-core, finish diameter: φ7mm)-No331.4±0.8Mold right drawer with cord included3Rightward directionConnector straight protrusion type (small sealed switch)φ11×4.7-Side mounting / panel mountingStainless steel-based sintered alloy roller1c-----

฿ 1,713.00

1 Piece(s) 38 Day(s) Plunger TypeStandard[Top Plunger] Top, Plunger---EN / CE / GB(CCC) / TUV---------Plunger typeNo--Screw tightening type (cord included / rightward direction)3-------VCTF oil resistance cord125-125 V AC (5 A)-

฿ 1,372.00

1 Piece(s) Same day Plunger TypeStandard / Oil Resistant / Dust Proofing[Roller Plungers] Seal, Roller PlungersPresence-The Vertical One Way RollerCE11.771.5Single Pole Double ThrowAC100/125V / DC30V or Less11832.946VCTF oil code 3m ((3-core, finish diameter: φ7mm)-No341.3±0.8DC connector system3Rightward directionConnector straight protrusion type (small sealed switch)φ11×4.7-Side mountedStainless steel-based sintered alloy roller1c-----

฿ 1,254.54

1 Piece(s) 5 Day(s) Plunger TypeStandard / Oil Resistant / Dust Proofing[Roller Plungers] Seal, Roller PlungersPresence-The Vertical One Way RollerCSA / UL / CE11.771.5Single Pole Double ThrowAC100/125V51832.946VCTF oil code 3m ((3-core, finish diameter: φ7mm)-No341.3±0.8Screw tightening system, cord not included3Rightward directionConnector straight protrusion type (small sealed switch)φ11×4.7Double insulated, cordless general formSide mountedStainless steel-based sintered alloy roller1c-----